BURNDY
Stainless Steel Circular Butting Wide U Die, #3 AWG, White, Index 9
Image of U3CRTW Stainless Steel Circular Butting Wide U Die, #3 AWG, White, Index 9

Stainless Steel Circular Butting Wide U Die, #3 AWG, White, Index 9

Brand: Burndy

Catalog ID: U3CRTW

Butting Wide U Die, #3 AWG, White, Index 9.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: White
  • Die Index 9

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U3CRTW

Color Code

White

Crimp Force Capacity

12 ton

Die Index

9

Die Type

U Die

Type

Die

UPC

781810539040

UPC 14 Digit GTIN

00781810539040

Dimensions

Weight

0.52 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only