BURNDY
Stainless Steel Circular Butting Wide U Die, 4/0 AWG, Purple, Index 15
Image of U28RTW Stainless Steel Circular Butting Wide U Die, 4/0 AWG, Purple, Index 15

Stainless Steel Circular Butting Wide U Die, 4/0 AWG, Purple, Index 15

Brand: Burndy

Catalog ID: U28RTW

Butting Wide U Die, 4/0 AWG, Purple, Index 15.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Die Index 15

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U28RTW

Color Code

Purple

Crimp Force Capacity

12 ton

Die Index

15

Die Type

U Die

Type

Die

UPC

781810541081

UPC 14 Digit GTIN

00781810541081

Dimensions

Weight

0.61 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only