BURNDY
Stainless Steel Circular Butting Wide U Die, #8 AWG, Red, Index 49
Image of U8CRTW Stainless Steel Circular Butting Wide U Die, #8 AWG, Red, Index 49
Image of U8CRTW Stainless Steel Circular Butting Wide U Die, #8 AWG, Red, Index 49

Stainless Steel Circular Butting Wide U Die, #8 AWG, Red, Index 49

Brand: Burndy

Catalog ID: U8CRTW

Butting Wide U Die, #8 AWG, Red, Index 49.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: Red
  • Die Index 49

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U8CRTW

Color Code

Red

Crimp Force Capacity

12 ton

Die Index

49

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810539088

UPC 14 Digit GTIN

00781810539088

Dimensions

Weight

0.37 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only