BURNDY
Stainless Steel Circular Non Butting Twin P Die, Index 999
Image of P999 Stainless Steel Circular Non Butting Twin P Die, Index 999

Stainless Steel Circular Non Butting Twin P Die, Index 999

Brand: Burndy

Catalog ID: P999

Non-Butting P Die, Index 999.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 999

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P999

Crimp Force Capacity

15 ton

Die Index

999

Die Type

P Die

Type

Die

UPC

781810008775

UPC 14 Digit GTIN

00781810008775

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

1.23 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only