BURNDY
Stainless Steel Circular Non-Butting Twin U Die, 750 kcmil, 600 Flex, Black, Index 24
Image of U39RT Stainless Steel Circular Non-Butting Twin U Die, 750 kcmil, 600 Flex, Black, Index 24
Buy America(n) Qualified

Stainless Steel Circular Non-Butting Twin U Die, 750 kcmil, 600 Flex, Black, Index 24

Brand: Burndy

Catalog ID: U39RT

Non-Butting U Die, 750 kcmil, 600 Flex, Black, Index 24.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Black
  • Die Index 24

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U39RT

Color Code

Black

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

24

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Sub Brand

U-DIE

Type

Die

UPC

781810627433

UPC 14 Digit GTIN

00781810627433

Dimensions

Dimension - Width inch

1.38

Dimension - Width mm

35

Weight

0.26 lb

Conductor Related

Crimping Ranges

750 Kcmil/600 Flex

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only