BURNDY
Stainless Steel Circular Non-Butting Twin U Die, Index F
Image of UF Stainless Steel Circular Non-Butting Twin U Die, Index F

Stainless Steel Circular Non-Butting Twin U Die, Index F

Brand: Burndy

Catalog ID: UF

Non-Butting U Die, Index F.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index F

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UF

Crimp Force Capacity

12 ton

Die Index

F

Die Type

U Die

Type

Die

UPC

781810627075

UPC 14 Digit GTIN

00781810627075

Dimensions

Weight

0.15 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only