BURNDY
Stainless Steel Circular Non-Butting Twin U Die, Index H
Image of UH Stainless Steel Circular Non-Butting Twin U Die, Index H

Stainless Steel Circular Non-Butting Twin U Die, Index H

Brand: Burndy

Catalog ID: UH

Non-Butting U Die, Index H.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index H

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UH

Crimp Force Capacity

12 ton

Die Index

F;H

Die Type

U Die

Type

Die

UPC

781810006825

UPC 14 Digit GTIN

00781810006825

Dimensions

Weight

0.27 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only