BURNDY
Stainless Steel Circular Non Butting Twin U Die, Index K1-5/16
Image of UK1516T Stainless Steel Circular Non Butting Twin U Die, Index K1-5/16
Image of UK1516T Stainless Steel Circular Non Butting Twin U Die, Index K1-5/16

Stainless Steel Circular Non Butting Twin U Die, Index K1-5/16

Brand: Burndy

Catalog ID: UK1516T

Non-Butting U Die, Index K1-5/16.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index K1-5/16

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK1516T

Crimp Force Capacity

12 ton

Die Index

K1-5/16

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810627259

UPC 14 Digit GTIN

00781810627259

Dimensions

Weight

0.3 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only