BURNDY
Stainless Steel Circular Non Butting Twin U Dies, Index U
Image of UKUT Stainless Steel Circular Non Butting Twin U Dies, Index U

Stainless Steel Circular Non Butting Twin U Dies, Index U

Brand: Burndy

Catalog ID: UKUT

Non-Butting U Die, Index U.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index U

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UKUT

Crimp Force Capacity

12 ton

Die Index

U

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810007051

UPC 14 Digit GTIN

00781810007051

Dimensions

Weight

0.24 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only