BURNDY
Stainless Steel Circular Twin S Die, 1000 kcmil (37, 61) Copper, Index 27
Image of S44RT Stainless Steel Circular Twin S Die, 1000 kcmil (37, 61) Copper, Index 27
Image of S44RT Stainless Steel Circular Twin S Die, 1000 kcmil (37, 61) Copper, Index 27

Stainless Steel Circular Twin S Die, 1000 kcmil (37, 61) Copper, Index 27

Brand: Burndy

Catalog ID: S44RT

S Die, 1000 kcmil (37, 61) CU, Index 27.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 27

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S44RT

Color Code

White

Crimp Force Capacity

15 ton

Die Index

27

Die Type

S Die

Material

Stainless Steel

Product Type

15-Ton

Type

Die

UPC

781810006658

UPC 14 Digit GTIN

00781810006658

Dimensions

Weight

1.49 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only