BURNDY
Stainless Steel Circular Twin S Die, Index 998
Image of S998 Stainless Steel Circular Twin S Die, Index 998

Stainless Steel Circular Twin S Die, Index 998

Brand: Burndy

Catalog ID: S998

S Die, Index 998.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 998

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S998

Crimp Force Capacity

15 ton

Die Index

998

Die Type

S Die

Type

Die

UPC

781810006542

UPC 14 Digit GTIN

00781810006542

Dimensions

Weight

2.22 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only