BURNDY
Image of SN Stainless Steel Circular Twin S Die, Index N
Image of SN Stainless Steel Circular Twin S Die, Index N

Stainless Steel Circular Twin S Die, Index N

Brand:

Burndy

Catalog ID:

SN

S Die, Index N.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

SN

Crimp Force Capacity

15 ton

Die Index

N

Die Type

S Die

Type

Die

UPC

781810006405

UPC 12 Digit

7818100064055

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

10

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings