BURNDY
Stainless Steel Cutter W Die, Cuts #4 AWG-4/0 AWG Copper, Aluminum and ACSR
Image of W28K Stainless Steel Cutter W Die, Cuts #4 AWG-4/0 AWG Copper, Aluminum and ACSR

Stainless Steel Cutter W Die, Cuts #4 AWG-4/0 AWG Copper, Aluminum and ACSR

Brand: Burndy

Catalog ID: W28K

Cutter W Die, Cuts #4-4/0 AWG CU/AL/ACSR

  • Durable Stainless Steel Material
  • Twin W Style
  • Cuts #4-4/0 AWG CU/AL/ACSR

General

Application

Cutting

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W28K

Crimp Force Capacity

6 ton

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE

Type

Dies

UPC

781810440223

UPC 14 Digit GTIN

00781810440223

Dimensions

Weight

0.14 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520