BURNDY
Image of P720 Stainless Steel Hexagonal Butting Twin P Die, Index 720
Image of P720 Stainless Steel Hexagonal Butting Twin P Die, Index 720

Stainless Steel Hexagonal Butting Twin P Die, Index 720

Brand:

Burndy

Catalog ID:

P720

Hexagonal Butting P Die, Index 720.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P720

Color

Crimp Force Capacity

15 ton

Die Index

720

Die Type

P Die

Type

Die

UPC

781810008737

UPC 12 Digit

7818100087377

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings