BURNDY
Stainless Steel Hexagonal Butting Twin U Die, 2 Str AL, Pink, Index 348
Image of U2CABT Stainless Steel Hexagonal Butting Twin U Die, 2 Str AL, Pink, Index 348

Stainless Steel Hexagonal Butting Twin U Die, 2 Str AL, Pink, Index 348

Brand: Burndy

Catalog ID: U2CABT

Hexagonal Butting U Die, 2 Str AL, Pink, Index 348.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Pink
  • Die Index 348

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U2CABT

Color Code

Pink

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

348

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Die

UPC

781810627068

UPC 14 Digit GTIN

00781810627068

Dimensions

Dimension - Width inch

1.38

Dimension - Width mm

35

Weight

0.61 lb

Conductor Related

Crimping Ranges

2 AWG

Certifications And Compliance

Buy America(n) Qualified

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only