BURNDY
Stainless Steel Hexagonal Butting Twin U Die, #6 STR CU, #8 STR AL, Blue, Index 374
Image of U8CABT Stainless Steel Hexagonal Butting Twin U Die, #6 STR CU, #8 STR AL, Blue, Index 374
Image of U8CABT Stainless Steel Hexagonal Butting Twin U Die, #6 STR CU, #8 STR AL, Blue, Index 374
Buy America(n) Qualified

Stainless Steel Hexagonal Butting Twin U Die, #6 STR CU, #8 STR AL, Blue, Index 374

Brand: Burndy

Catalog ID: U8CABT

Hexagonal Butting U Die, #6 STR CU, #8 STR AL, Blue, Index 374.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Blue
  • Die Index 374

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U8CABT

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

374

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810627006

UPC 14 Digit GTIN

00781810627006

Dimensions

Weight

0.43 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only