BURNDY
Stainless Steel Hexagonal Butting Twin U Die, Gray, Index U35
Image of U35AUS Stainless Steel Hexagonal Butting Twin U Die, Gray, Index U35

Stainless Steel Hexagonal Butting Twin U Die, Gray, Index U35

Brand: Burndy

Catalog ID: U35AUS

Hexagonal Butting U Die, Gray, Index U35.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Gray
  • Die Index U35

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U35AUS

Color Code

Gray

Crimp Force Capacity

12 ton

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810135242

UPC 14 Digit GTIN

00781810135242

Dimensions

Weight

0.7 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only