

Brand: Burndy
Catalog ID: UCSA28CU
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UCSA28CU
Crimp Force Capacity
12 ton
Die Index
CSA28CU
Die Type
U Die
Material
Stainless Steel
Product Type
12-Ton
Type
Die
UPC
781810116029
UPC 14 Digit GTIN
00781810116029
Weight
0.21 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only