BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting Twin U Die, Index U240

Brand:

Burndy

Catalog ID:

U240AUS

Hexagonal Butting U Die, Index U240.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index U240

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U240AUS

Color Code

Yellow

Crimp Force Capacity

12 ton

Die Index

U240

Die Type

U Die

Type

Die

UPC

781810104330

UPC 12 Digit

7818101043300

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads