BURNDY
Stainless Steel Hexagonal Crimp U Die, Index U120
Image of U120 Stainless Steel Hexagonal Crimp U Die, Index U120

Stainless Steel Hexagonal Crimp U Die, Index U120

Brand: Burndy

Catalog ID: U120

Hexagonal U Die, Index 120.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Black
  • Die Index U120

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U120

Color Code

Black

Crimp Force Capacity

12 ton

Die Index

U120

Die Type

U Die

Type

Die

UPC

781810112595

UPC 14 Digit GTIN

00781810112595

Dimensions

Weight

0.6 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only