BURNDY
Stainless Steel Hexagonal Non-Butting Twin U Die, Index 303
Image of U42ART Stainless Steel Hexagonal Non-Butting Twin U Die, Index 303

Stainless Steel Hexagonal Non-Butting Twin U Die, Index 303

Brand: Burndy

Catalog ID: U42ART

Hexagonal Non-Butting U Die, Index 303.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Gray
  • Die Index 303

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U42ART

Color Code

Gray

Crimp Force Capacity

12 ton

Die Index

303

Die Type

U Die

Type

Die

UPC

781810648230

UPC 14 Digit GTIN

00781810648230

Dimensions

Dimension - Height inch

.71 in

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only