BURNDY
Stainless Steel Hexagonal Non-Butting Twin U Die, Index K1 1/2
Image of UK112T Stainless Steel Hexagonal Non-Butting Twin U Die, Index K1 1/2

Stainless Steel Hexagonal Non-Butting Twin U Die, Index K1 1/2

Brand: Burndy

Catalog ID: UK112T

Hexagonal Non-Butting U Die, Index K1 1/2.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index K1 1/2

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK112T

Crimp Force Capacity

12 ton

Die Index

K1 1/2

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

Dies

UPC

781810006887

UPC 14 Digit GTIN

00781810006887

Dimensions

Weight

0.12 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only