BURNDY
Stainless Steel Hexagonal Non-Butting Twin U Dies, Index 786
Image of U786 Stainless Steel Hexagonal Non-Butting Twin U Dies, Index 786

Stainless Steel Hexagonal Non-Butting Twin U Dies, Index 786

Brand: Burndy

Catalog ID: U786

Hexagonal Non-Butting U Dies, Index 786.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index 786

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U786

Crimp Force Capacity

12 ton

Die Index

786

Die Type

U Die

Type

Die

UPC

781810007679

UPC 14 Digit GTIN

00781810007679

Dimensions

Weight

0.18 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only