BURNDY
Stainless Steel Hexagonal U Die for Ferrule Crimping.
SKU-FM190C

Stainless Steel Hexagonal U Die for Ferrule Crimping.

Brand: Burndy

Catalog ID: FM190C

Hexagonal U Die for ferrule crimping.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Use with Ferrrules

General

Application

Crimping

Application - For Use On

Ferrule Crimping

Catalog Number

FM190C

Construction Material - Main

Stainless Steel

EU RoHS Indicator

Under Review

Sub Brand

Die Set

Type

U-DIE

UPC

621945554764

Dimensions

Weight

0.23 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Under Review

Logistics

Carton Quantity

1

Package Contents

Die only