

Brand: Burndy
Catalog ID: WCSA22
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
WCSA22
Crimp Force Capacity
6 ton
Die Index
22
Die Type
W Die
Material
Stainless Steel
Product Type
6-Ton
Type
Die
UPC
781810093900
UPC 14 Digit GTIN
00781810093900
Weight
0.15 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520