BURNDY
U28RT_Photo_ColorRGB

Stainless Steel I-Beam Connector Die Set.

Brand: Burndy

Catalog ID: UIBES

I-Beam Connector Die Set.

  • I Beam Installation Die
  • U Style
  • For Embossing and Crimping
  • Use with type S I-Beams and YGIB I-Beam Connectors

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UIBES

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810070185

UPC 14 Digit GTIN

00781810070185

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

(1 each) UIBEUP1, UIBEWP1