BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, #2 AWG, Index 41, Use with indenter adapter Y39P3 or Y35P3

Brand:

Burndy

Catalog ID:

UV2L

Nest U Die, #2 AWG, Index 41, Use with Y39P3 or Y35P3.

Product details

General

Application

Crimping

Application - For Use On

Use with Y34PLA Indenter

Catalog Number

UV2L

Crimp Force Capacity

12 ton

Die Index

41

Die Type

U Die

Type

Die

UPC

781810007891

UPC 12 Digit

7818100078911

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads