BURNDY
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, 3/0 AWG, Index 45, Use with indenter adapter Y39P3 or Y35P3

Brand: Burndy

Catalog ID: UV27L

Nest U Die, 3/0 AWG, Index 45, Use Y34PA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 45
  • Use with Indenter Y34PA

General

Application

Crimping

Application - For Use On

Use with Y34PA Indenter

Catalog Number

UV27L

Crimp Force Capacity

12 ton

Die Index

45

Die Type

U Die

Type

Die

UPC

781810007877

UPC 14 Digit GTIN

00781810007877

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only