
Brand: Burndy
Catalog ID: UV4B1
Application
Crimping
Application - For Use On
Use with Y29PA1 Indenter
Catalog Number
UV4B1
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810105863
UPC 14 Digit GTIN
00781810105863
Dimensions
1.57 in x 1.06 in x 1.38 in
Height
1.38 in
Length
1.57 in
Weight
0.47 lb
Width
1.06 in
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only