BURNDY
Stainless Steel Nest U Die, AN-4/0, Index 573, For YBM28L Flag Terminals, Use with Y29PA1 indenter and Y35G1P3 adapter
Image of UV28B1 Stainless Steel Nest U Die, AN-4/0, Index 573, For YBM28L Flag Terminals, Use with Y29PA1 indenter and Y35G1P3 adapter

Stainless Steel Nest U Die, AN-4/0, Index 573, For YBM28L Flag Terminals, Use with Y29PA1 indenter and Y35G1P3 adapter

Brand: Burndy

Catalog ID: UV28B1

Nest U Die, AN-4/0, Index 573, For YBM28L, Use Y29PA1.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 573
  • Use with YBM28L and Indenter Y29PA1

General

Application

Crimping

Application - For Use On

Use with Y29PA1 Indenter

Catalog Number

UV28B1

Crimp Force Capacity

12 ton

Die Index

573

Die Type

U Die

Type

Die

UPC

781810563533

UPC 14 Digit GTIN

00781810563533

Dimensions

Weight

0.3 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only