BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, AN-6, Index 55, For YBM6CL Flag Terminals, Use with Y29PA1 indenter

Brand:

Burndy

Catalog ID:

UV6B1

Nest U Die, AN-6, Index 55, For YBM6CL, Use Y29PA1.

Product details

General

Application

Crimping

Application - For Use On

Use with Y29PA1 Indenter

Catalog Number

UV6B1

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810105597

UPC 12 Digit

7818101055977

Dimensions

Dimensions

1.57 in x 1.06 in x 1.38 in

Height

1.38 in

Length

1.57 in

Width

1.06 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads