BURNDY
Stainless Steel P Die, 1500 kcmil, Green, Index 31
Image of P46RT Stainless Steel P Die, 1500 kcmil, Green, Index 31

Stainless Steel P Die, 1500 kcmil, Green, Index 31

Brand: Burndy

Catalog ID: P46RT

P Die, 1500 kcmil, Green, Index 31.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Green
  • Die Index 31

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P46RT

Color Code

Green

Crimp Force Capacity

15 ton

Die Index

31

Die Type

P Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Sub Brand

P-DIE

Type

Dies

UPC

781810009154

UPC 14 Digit GTIN

00781810009154

Dimensions

Dimension - Thread Size

-

Weight

0.51 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only