BURNDY
Image of P44ART Stainless Steel P Die, Brown, Index 302

Stainless Steel P Die, Brown, Index 302

Brand: Burndy

Catalog ID: P44ART

P Die, Brown, Index 302.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Brown
  • Die Index 302

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P44ART

Color Code

Brown

Crimp Force Capacity

15 ton

Die Index

302

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

NON-BUTTING DIE

Type

Dies

UPC

781810629086

UPC 14 Digit GTIN

00781810629086

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.66 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only