
Brand: Burndy
Catalog ID: P1011
Application
Crimping
Application - For Use On
Use with Y46 and PAT46 Series Crimpers
Catalog Number
P1011
Crimp Force Capacity
15 ton
Die Index
1011
Die Type
P Die
EU RoHS Indicator
Material
Stainless Steel
Type
Die
UPC
781810008812
UPC 14 Digit GTIN
00781810008812
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
1 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
15 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only