BURNDY
Image of P724 Stainless Steel P Die, Index 301
Image of P724 Stainless Steel P Die, Index 301

Stainless Steel P Die, Index 301

Brand:

Burndy

Catalog ID:

P724

P Die, Index 301.

Die Index: 724

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P724

Color

Crimp Force Capacity

15 ton

Die Index

724

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

P-DIE

Type

Dies

UPC

781810009116

UPC 12 Digit

7818100091166

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings