BURNDY
Stainless Steel P Die, Yellow, Index KR, PYFR Equal
Image of PKR Stainless Steel P Die, Yellow, Index KR, PYFR Equal

Stainless Steel P Die, Yellow, Index KR, PYFR Equal

Brand: Burndy

Catalog ID: PKR

P Die, Yellow, Index KR, PYFR Equal.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Yellow
  • Die Index KR

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PKR

Color Code

Yellow

Crimp Force Capacity

15 ton

Die Index

KR

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

P-DIE

Type

Dies

UPC

781810008713

UPC 14 Digit GTIN

00781810008713

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.61 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only