BURNDY
Image of PYFR Stainless Steel P Die, Yellow, Index KR

Stainless Steel P Die, Yellow, Index KR

Brand: Burndy

Catalog ID: PYFR

P Die, Yellow, Index KR.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Yellow
  • Die Index KR

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PYFR

Color Code

Yellow

Crimp Force Capacity

15 ton

Die Index

KR

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

DIE

Type

Dies

UPC

781810629000

UPC 14 Digit GTIN

00781810629000

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

0.63 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only