BURNDY
Stainless Steel Polarized U Die, Index 997
Image of U997P Stainless Steel Polarized U Die, Index 997

Stainless Steel Polarized U Die, Index 997

Brand: Burndy

Catalog ID: U997P

Polarized U Die, Index 997.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 997

General

Application

Crimping

Application - For Use On

Use with PAT75018V Crimper

Catalog Number

U997P

Crimp Force Capacity

12 ton

Die Index

997

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Sub Brand

U-DIE

Type

Dies

UPC

781810308134

UPC 14 Digit GTIN

00781810308134

Dimensions

Weight

0.39 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only