BURNDY
Image of UOP Stainless Steel Polarized U Die, Index O

Stainless Steel Polarized U Die, Index O

Brand: Burndy

Catalog ID: UOP

Polarized U Die, Index O.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index O

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UOP

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810324967

UPC 14 Digit GTIN

00781810324967

Dimensions

Weight

0.62 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only