BURNDY
Image of U654 Stainless Steel Radial Butting Twin U Die, Index 654
Image of U654 Stainless Steel Radial Butting Twin U Die, Index 654

Stainless Steel Radial Butting Twin U Die, Index 654

Brand:

Burndy

Catalog ID:

U654

Butting U Die, Index 654.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 654

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U654

Color Code

Purple

Crimp Force Capacity

12 ton

Die Index

654

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810007501

UPC 12 Digit

7818100075011

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings