BURNDY
Stainless Steel Radial Non-Butting Twin U Die, Index 1104M
Image of U1104M Stainless Steel Radial Non-Butting Twin U Die, Index 1104M

Stainless Steel Radial Non-Butting Twin U Die, Index 1104M

Brand: Burndy

Catalog ID: U1104M

Non-Butting U Die, Index 1104M.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 1104M

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1104M

Crimp Force Capacity

12 ton

Die Index

1104M

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810274453

UPC 14 Digit GTIN

00781810274453

Dimensions

Weight

0.17 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only