BURNDY
Stainless Steel Radial Non-Butting Twin U Die, Index 267
Image of U267 Stainless Steel Radial Non-Butting Twin U Die, Index 267

Stainless Steel Radial Non-Butting Twin U Die, Index 267

Brand: Burndy

Catalog ID: U267

Non-Butting U Die, Index 267.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 267

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U267

Crimp Force Capacity

12 ton

Die Index

267

Die Type

U Die

Type

Die

UPC

781810007280

UPC 14 Digit GTIN

00781810007280

Dimensions

Weight

0.28 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only