BURNDY
Stainless Steel Radial Non Butting Twin U Die, Index 468
Image of U468 Stainless Steel Radial Non Butting Twin U Die, Index 468

Stainless Steel Radial Non Butting Twin U Die, Index 468

Brand: Burndy

Catalog ID: U468

Non-Butting U Die, Index 468.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 468

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U468

Construction Material - Main

Stainless steel

Crimp Force Capacity

12 ton

Die Index

468

Die Type

U Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810007440

UPC 14 Digit GTIN

00781810007440

Dimensions

Weight

0.33 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only