BURNDY
U28RT_Photo_ColorRGB

Stainless Steel Radial Non Butting Twin U Die, Index 642

Brand: Burndy

Catalog ID: U642

Non-Butting U Die, Index 642.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 642

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U642

Crimp Force Capacity

12 ton

Die Index

642

Die Type

U Die

Type

Die

UPC

781810007495

UPC 14 Digit GTIN

00781810007495

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only