BURNDY
Image of SKR Stainless Steel Twin Butting S Die, Index KR
Image of SKR Stainless Steel Twin Butting S Die, Index KR

Stainless Steel Twin Butting S Die, Index KR

Brand:

Burndy

Catalog ID:

SKR

Butting S Die, Index KR.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

SKR

Crimp Force Capacity

15 ton

Die Index

KR

Die Type

S Die

Type

Die

UPC

781810051283

UPC 12 Digit

7818100512833

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings