BURNDY
Image of 16CD60 Stainless Steel Twin L Die, Index 16CD

Stainless Steel Twin L Die, Index 16CD

Brand: Burndy

Catalog ID: 16CD60

L Die, Index 16CD.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 16CD

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

16CD60

Crimp Force Capacity

60 ton

Die Index

16CD

Die Type

L Die

Type

Die

UPC

621945436282

UPC 14 Digit GTIN

00621945436282

Dimensions

Weight

1.19 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891