BURNDY
Image of 16SH60 Stainless Steel Twin L Die, Index 16SH

Stainless Steel Twin L Die, Index 16SH

Brand: Burndy

Catalog ID: 16SH60

L Die, Index 16SH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 16SH

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

16SH60

Crimp Force Capacity

60 ton

Die Index

16SH

Die Type

L Die

Type

Die

UPC

621945447035

UPC 14 Digit GTIN

00621945447035

Dimensions

Weight

3.8 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594