

Brand: Burndy
Catalog ID: 24AH60
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
24AH60
Crimp Force Capacity
60 ton
Die Index
24AH
Die Type
L Die
Material
Stainless Steel
Product Type
HPS/Fargo Equivalent
Type
Die
UPC
621945436145
UPC 14 Digit GTIN
00621945436145
Weight
2.15 lb
Standards - RoHS Compliance Status
CM
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891