BURNDY
Image of 34AH60 Stainless Steel Twin L Die, Index 34AH
Image of 34AH60 Stainless Steel Twin L Die, Index 34AH

Stainless Steel Twin L Die, Index 34AH

Brand: Burndy

Catalog ID: 34AH60

L Die, Index 34AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 34AH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

34AH60

Crimp Force Capacity

60 ton

Die Index

34AH

Die Type

L Die

Type

Die

UPC

621945436169

UPC 14 Digit GTIN

00621945436169

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads