BURNDY
Image of 38AH60 Stainless Steel Twin L Die, Index 38AH
Image of 38AH60 Stainless Steel Twin L Die, Index 38AH

Stainless Steel Twin L Die, Index 38AH

Brand:

Burndy

Catalog ID:

38AH60

L Die, Index 38AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 38AH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

38AH60

Crimp Force Capacity

60 ton

Die Index

38AH

Die Type

L Die

Type

Die

UPC

621945436183

UPC 12 Digit

6219454361833

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891